Depth Camera D435f

Skip to content

Enhanced depth quality with IR.

The Intel® RealSense™ Depth Camera D435f expands our portfolio targeting the growing market of autonomous mobile robots. The D435f utilizes an IR pass filter to enhance depth noise quality and performance range in many robotic environments.

d435f-front-highres_6700x3200

Note: The USB cover has been removed from cameras.

d435fv2

Easy Integration.

D435f incorporates a 750nm near-infrared filter at Intel's production line for simple out-of-the-box integration.

image014v2-whitebackground

Leveraging the power of SDK 2.0

Build the future with the open source Intel® RealSense™ SDK 2.0 and depth tools. Platform independent, the SDK supports all current Intel RealSense depth cameras and includes wrappers for many common platforms and languages.

Download SDK

Get the latest Intel RealSense SDK 2.0 to kick-off your project.

Documentation

Find answers to your questions with our how-to guides and articles.

Code Samples

Get started fast with depth development.

Tech Specs

FeaturesUse environment:
Indoor/Outdoor

Ideal Range:
.3 m to 3 m

DepthDepth technology:
Stereoscopic

Minimum Depth Distance (Min-Z) at Max Resolution:
~28 cm

Depth Accuracy:
<2% at 2 m(2)

Image sensor technology:
Global Shutter
Depth Field of View (FOV):
87° × 58°(1)

Depth output resolution:
Up to 1280 × 720

Depth frame rate:
Up to 90 fps
FilterDepth Filter
IR Pass
RGB Filter
IR Cut
RGBRGB frame resolution:
Up to 1920 × 1080

RGB frame rate:
30 fps

RGB sensor technology:
Rolling Shutter
RGB sensor FOV (H × V):
69 × 42°(1)

RGB sensor resolution:
2 MP
Major ComponentsCamera module:
Intel RealSense Module D430 + RGB Camera
Vision Processor Board:
Intel RealSense Vision Processor D4
PhysicalForm factor:
Camera Peripheral

Length × Depth × Height:
90 mm × 25.8 mm × 25 mm



Connectors:
USB‑C* 3.1 Gen 1*

Mounting mechanism:
– One 1/4‑20 UNC thread mounting point
– Two M3 thread mounting points

1 FOV (H x V) is measured +/-3° of stated value
2 Z-accuracy as measured out of the factory

Get started

Now that you’ve got your Intel® RealSense™ depth camera, start using it by following this easy to use guide.

Discover

Firmware

Get firmware release files for Intel® RealSense™ depth cameras for use on all supported operating systems.

Download

Docs

Make the most out of your Intel RealSense devices with extensive documentation and whitepapers.

Read more

Support

Running into problems? Have questions? Get help and support from our experts and community members here.

Get help

to receive updates about our latest blog posts and other news.

Ready to talk to sales?
Contact Sales
Scroll To Top