Stereo depth technology

Skip to content

Make perception your advantage

Stereo image sensing technologies use two cameras to calculate depth and enable devices to see, understand, interact with, and learn from their environment — powering intuitive, natural interaction and immersion.

Stereo Depth

Stereo depth works both indoors and outdoors in a wide variety of lighting conditions and can also be used in multiple camera configurations without the need for custom calibration. The onboard Intel® RealSense™ Vision Processor D4 performs all the depth calculations on the camera, allowing for low power, platform agnostic devices.

Through the Lens

Intel® RealSense™ Stereo depth technology brings 3D to devices and machines that only see 2D today. Compare what the human eye sees to what Intel® RealSense™ depth technology sees.

Indoor

RGB Depth

Outdoor

RGB Depth

Stereo depth solutions

Designed for easy setup and portability, Intel® RealSense™ D400 series cameras feature high depth resolution and include active infrared (IR) stereo with standard or wide field of view. For high-precision applications, choose the D415 with rolling shutter. If your application is fast‑moving or outdoors, select either the D435 or D435i camera which feature a global shutter. For longer range applications, the D455 features wide field of view and global shutter on the depth and RGB sensors.

D455
Intel RealSense Depth Camera D455
Depth FOV 86° × 57°
Range .4 m to 20 m
Global Shutter RGB and Depth
D435i
Intel RealSense Depth Camera D435
Depth FOV 86° × 57°
Range .11 m to 10 m
Global Shutter Depth
D435
Intel RealSense Depth Camera D435
Depth FOV 86° × 57°
Range .11 m to 10 m
Global Shutter Depth
D415
Intel RealSense Depth Camera D415
Depth FOV 65° × 40°
Range .16 m to 10 m
Rolling Shutter

Stereo depth in action

D400 Family
Introducing Intel RealSense Depth Cameras D415 and D435
Self-Calibration
On-chip self-calibration for Intel RealSense depth cameras
D400 Optimization
How to optimize D400 depth cameras
2D/3D
2D and 3D views in the Intel RealSense Viewer
D455 Optimization
Quick Start: D455 Optimization
Firmware update
Updating your depth camera firmware
D435 Unboxing
Intel RealSense D435 Depth Camera Unboxing

More control, tighter integration.

More control, tighter integration.

Depth processors

Accelerate Real‑Time Processing

Achieve superior stereo depth and computer vision with the Intel® RealSense™ Vision Processor D4 Series. This accelerator provides dedicated real‑time processing at 27 million pixels per second in a small footprint, while offering support for flexible camera customizations.

Learn more

Depth Modules

Designed for easy system integration, our complete module lineup features a high‑quality calibrated imaging sub‑system with stereo image sensors. When paired with an Intel® RealSense™ Vision Processor, depth data can be output via USB.

Learn more Buy online

Depth modules

Intel RealSense SDK 2.0

With Intel RealSense SDK 2.0 and cross‑platform open source libraries, it's easier than ever to begin developing your own depth sensing applications.

Getting started is fast and easy

Our How‑Tos and video tutorials cover everything from basics to advanced techniques

Where to Buy

Get the latest Intel RealSense products now.

to receive updates about our latest blog posts and other news.

Let’s talk about how Intel RealSense computer vision products can enhance your solution.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to share your personal information with Intel to use for this business request. You also agree to subscribe to stay connected to the latest Intel technologies and industry trends by email and telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.

Scroll To Top