Stereo depth technology

September surprise offer. Just because.

For five days only from the 16th to the 20th of September, 10% off everything in the Intel RealSense Store.

Make perception your advantage

Stereo image sensing technologies use two cameras to calculate depth and enable devices to see, understand, interact with, and learn from their environment — powering intuitive, natural interaction and immersion.

Stereo Depth

Stereo depth works both indoors and outdoors in a wide variety of lighting conditions and can also be used in multiple camera configurations without the need for custom calibration. The onboard Intel® RealSense™ Vision Processor D4 performs all the depth calculations on the camera, allowing for low power, platform agnostic devices.

Through the Lens

Intel® RealSense™ Stereo depth technology brings 3D to devices and machines that only see 2D today. Compare what the human eye sees to what Intel® RealSense™ depth technology sees.

Indoor

Real world image Depth image

Outdoor

Real world picture Depth image

Stereo depth solutions

Designed for easy setup and portability, Intel® RealSense™ D400 series cameras feature high depth resolution and include active infrared (IR) stereo with standard or wide field of view. For high-precision applications, choose the D415 with rolling shutter. If your application is fast‑moving or outdoors, select either the D435 or D435i camera which feature a global shutter.

D435i
Intel RealSense Depth Camera D435i
Depth FOV 85° x 58°
Range .11m to 10m
Global Shutter
D435
Intel RealSense Depth Camera D435
Depth FOV 85° x 58°
Range .11m to 10m
Global Shutter
D415
Intel RealSense Depth Camera D415
Depth FOV 65° x 40°
Range .16m to 10m
Rolling Shutter

See What’s Inside

Get powerful image processing, depth perception, and more with the Intel® RealSense™ D400 series depth cameras.

See What’s Inside

Get powerful image processing, depth perception, and more with the Intel® RealSense™ D400 series depth cameras.

Depth camera D435

Find the camera that’s right for you

Depth camera D435

More control, tighter integration.

More control, tighter integration.

Depth processors

Accelerate Real‑Time Processing

Achieve superior stereo depth and computer vision with the Intel® RealSense™ Vision Processor D4 Series. This accelerator provides dedicated real‑time processing at 27 million pixels per second in a small footprint, while offering support for flexible camera customizations.

Learn more Contact us

Depth Modules

Designed for easy system integration, our complete module lineup features a high‑quality calibrated imaging sub‑system with stereo image sensors. When paired with an Intel® RealSense™ Vision Processor, depth data can be output via USB.

Learn more Contact us

Depth modules

Intel RealSense SDK 2.0

With Intel RealSense SDK 2.0 and cross‑platform open source libraries, it's easier than ever to begin developing your own depth sensing applications.

Getting started is fast and easy

Our How‑Tos and video tutorials cover everything from basics to advanced techniques

Where to Buy

Intel RealSense products are available at these retailers:

to receive updates about our latest blog posts and other news.

We're here to help

Let’s talk about how Intel RealSense depth sensing cameras can enhance your solution.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing‑related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.

You are about to leave our website and switch to intel.com.
Click here to proceed

Stay updated

Keep up to date with Intel® RealSense™ Technology: product updates, upcoming announcements, and events.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing-related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.