Stereo depth modules and processors

More control, tighter integration.

For customers who are looking for closer integration and a more flexible form factor, as well as lower cost, we offer our custom camera modules. With the addition of the Intel® RealSense™ Vision Processor D4 and ASIC card, modules allow greater design flexibility, without the need to spend time developing your own stereo depth systems.

Affordability

Affordability

Pay only for the parts you need.

Flexibility

Flexibility

Smaller form factor, more component options.

Integration

Integration

Build directly into your devices.

Depth Modules

If you are planning to integrate Intel RealSense technology into higher volume products, our depth modules can offer the best compromise between price and flexibility. We offer multiple different configurations to better suit your needs and product requirements.

Designed for easy system integration, our complete line of modules feature an imaging sub‑system with stereo sensors. When paired with an Intel® RealSense™ Vision Processor, depth data can be output via USB to any platform.

Depth modules

Tech Specs

Depth Technology
Passive IR Stereo
Depth Technology
Active IR Stereo
Depth Technology
Active IR Stereo
Depth Technology
Passive IR Stereo
Depth Technology
Active IR Stereo
Depth Technology
Active IR Stereo
Image Sensor Technology
Rolling Shutter
Image Sensor Technology
Rolling Shutter
Image Sensor Technology
Rolling Shutter
Image Sensor Technology
Global Shutter
Image Sensor Technology
Global Shutter
Image Sensor Technology
Global Shutter
Depth FOV (H × V for HD 16:9)
65° × 40°
Depth FOV (H × V for HD 16:9)
65° × 40°
Depth FOV (H × V for HD 16:9)
65° × 40°
Depth FOV (H × V for HD 16:9)
87° × 58°
Depth FOV (H × V for HD 16:9)
87° × 58°
Depth FOV (H × V for HD 16:9)
87° × 58°
RGB Frame Rate and Resolution
RGB Frame Rate and Resolution
RGB Frame Rate and Resolution
1920 × 1080 at 30 fps
RGB Frame Rate and Resolution
RGB Frame Rate and Resolution
RGB Frame Rate and Resolution
1280 × 800 at 30 fps
Depth Resolution
1280 × 720
Depth Resolution
1280 × 720
Depth Resolution
1280 × 720
Depth Resolution
1280 × 720
Depth Resolution
1280 × 720
Depth Resolution
1280 × 720
Depth Frame Rate
Up to 90 fps
Depth Frame Rate
Up to 90 fps
Depth Frame Rate
Up to 90 fps
Depth Frame Rate
Up to 90 fps
Depth Frame Rate
Up to 90 fps
Depth Frame Rate
Up to 90 fps

Depth ProcessorS

We offer our standalone Intel® RealSense™ Vision Processor D4 which gives you the ability to create quality stereo depth devices with your choice of sensors in any physical configuration.

Intel RealSense Vision Processor D4

Accelerate Real‑Time Processing

Achieve superior stereo depth and computer vision with the Intel® RealSense™ Vision Processor D4 . This application specific integrated circuit provides dedicated real‑time processing up to 36.6* million pixels per second in a small footprint, while offering support for flexible camera customization. Contact your Intel RealSense sales representative for more information.

Tech Specs

Depth Processor:
Stereo
Depth Max Throughput:
up to 36.6* MP/sec (848 × 480 @ 90fps)
IR Projector Controls:
Yes
Form Factor and Package:
ASIC BGA
Depth Stream Output Resolution:
Up to 1280 × 720
Host Interface:
USB 3.0
Process Technology:
28nm
Depth Stream Output Frame Rate:
Up to 90 fps
Multi-Camera Support:
Yes, up to 5
Package Size:
6.4 mm × 6.4 mm × 1 mm
RGB Sensor Max Resolution & Max Frame Rate:
1920 × 1080, Up to 60 fps
I/O:
5x MIPI CSI-2, 5x l2C, 1xSPI, GPIO, Timer

Intel RealSense SDK 2.0

With Intel RealSense SDK 2.0 and cross‑platform open source libraries, it's easier than ever to begin developing your own depth sensing applications.

Getting started is fast and easy

Our How‑Tos and video tutorials cover everything from basics to advanced techniques

Where to Buy

Get the latest Intel RealSense products now.

* The amount of pixels processed per second depends on the desired resolution and frame rate settings.

to receive updates about our latest blog posts and other news.

Let’s talk about how Intel RealSense computer vision products can enhance your solution.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to share your personal information with Intel to use for this business request. You also agree to subscribe to stay connected to the latest Intel technologies and industry trends by email and telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.