Skip to content
SocialMedia_Teaser1200x630-1024x538

What’s New in Intel® RealSense™ Technology

Intel® RealSense™ Technology News and Events

See us @ EVS ● New Support for ROS2 ● Intel® RealSense™ D415 depth module available now

 

Embedded Vision Summit (EVS)

Intel’s leading innovation in hardware and software is accelerating high-performance, low-power computer vision and deep learning for the embedded ecosystem. Join us at EVS to learn how you can bring visual intelligence to your products using Intel RealSense technology.

See the Vision with Intel RealSense Technology
  • Get hands-on demos of the latest Intel RealSense D400 series cameras
  • Learn more about the Intel RealSense SDK 2.0 and software tools from Intel for optimizing camera performance
  • See how Intel RealSense cameras are used for popular embedded vision use cases.

Visit the Intel booth #203 at the Embedded Vision Summit, May 24-26 in Santa Clara, California.


ROS2 Package for Intel RealSense D400 Series

We’re excited to announce the release of a new ROS2 package for the Intel RealSense D400 series. The new ROS2 package supports depth images, color images, infrared images and RGB-D point images.

Read about it here, straight from the ROS community.


Intel RealSense Depth Module D415 is Here!

The Intel RealSense Depth Module D415 provides a high-quality calibrated imaging sub-system that features:

  • Active IR stereo depth technology
  • Rolling shutter image sensor technology
  • Depth FOV of 63.4 degrees x 40.4 degrees
  • Depth resolution of up to 1280 x 70
  • Depth frame rate of up to 60 FPS
  • RGB sensor
  • Support for.16m- to .10m-range

Including the Intel RealSense D4 Vision Processor, the Intel RealSense D415 depth module can output depth data over USB and is designed for easy integration to bring 3D into devices and machines.

to get blog and news updates.

You may also be interested in

Ready to talk to sales?
Contact Sales
Scroll To Top