Convert a touch interaction to a touchless one using Intel RealSense Touchless Control Software.

Skip to content

Touch is in the air.

Introducing Intel RealSense Touchless Control Software (TCS) which seamlessly converts a touch interaction to a touchless one with an Intel RealSense Depth Camera D435. TCS is versatile enough to support new and existing installations like kiosks and digital signs. It provides a smooth transition from touch to touchless with a familiar and intuitive experience.

Easy deployment

TCS is easy to install and requires no change to existing user interfaces or core software. It supports the Microsoft® Windows™ operating system expanding to other operating systems in the future. You just install the D435 camera, install the executable, and run the software. No core program changes needed.

Depth camera D435

The Intel RealSense D435 depth camera with its wide field of view is the perfect device for touchless control.

Talk to sales

Let’s talk about how Intel RealSense TCS can change your solution into a touchless one.

Touchless use cases.

Touch kiosk and digital sign providers are being asked to look at interaction differently. To provide a safer approach, not touching the screen is a preferable way to interact. Fast food ordering, retail checkout and digital sign interaction now can become touchless without having to replace the entire device. It provides a smooth transition from touch to touchless with a familiar and intuitive experience.

Touchless interface for kiosks

Kiosks

Touchless interface for digital signage

Digital signage

Tech Specs

Lighting conditionsIndoor/Outdoor
HardwarePlatform running Windows 10.
Optimized for Touch Kiosks and Digital Signs.
Depth cameraIntel RealSense Depth Camera D435/D435i
Screen size14”-32” (validated)Contact Sales for alternate screen sizes.
ConnectivityUSB 3.1
SoftwareOperating system:
– Microsoft® Windows® 10
– Android (coming soon)
SDK:
Intel RealSense SDK 2.0

Frequently asked questions

The Intel® RealSense™ Touchless Control System seamlessly converts a touch system to a touchless one with an Intel® RealSense™ Depth Camera D435.

This is for kiosks or digital signs which don’t have touch or are touch enabled. The idea is to use an Intel® RealSense™ Depth Camera D435 plus our TCS software to create a touchless interaction.

TCS creates a virtual wall. When an object or finger crosses the wall, it translates to an X and Y position on the screen. If it gets to a certain distance, it activates like a click at that position.

No. It is simply to allow the person to do touchless interaction on a touch-based screen. There is no right click or scrolling gestures. This additional type of functionality could be added in a future version but is currently not implemented.

No. It is an executable which sits on top of the existing application. When running it passes the “touch” information to the OS and it acts as if the screen is touched.

From 14” to 32” in either landscape or portrait mode. Larger screen support may be available upon request. Contact our sales team for further information.

Yes, but this is not a recommended application. TCS is designed for kiosks or digital signs which don’t have touch or are touch enabled. It is not meant to replace a mouse and keyboard for PC usage.

Go to https://lemcenter.intel.com and follow the instructions.

SDK 2.0

Supporting over 15 platforms and programming languages, our open source SDK empowers developers with all the tools they need.

Discover

Store

Ready to get started? Buy your Intel RealSense devices here. Fast worldwide shipping directly from Intel.

Buy

Docs

Make the most out of your Intel RealSense devices with extensive documentation and whitepapers.

Read more

Support

Running into problems? Have questions? Get help and support from our experts and community members here.

Get help

to receive updates about our latest blog posts and other news.

Let’s talk about how Intel RealSense computer vision products can enhance your solution.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to share your personal information with Intel to use for this business request. You also agree to subscribe to stay connected to the latest Intel technologies and industry trends by email and telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.

Scroll To Top

Stay Updated

Keep up to date with Intel® RealSense™ Technology: product updates, upcoming announcements, and events.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing-related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use

Stay Updated

Keep up to date with Intel® RealSense™ Technology: product updates, upcoming announcements, and events.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing-related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use