Software for Intel RealSense

Skip to content

Software for Intel® RealSense™ Technology

We’ve teamed up with the best depth sensing software developers to provide you an outstanding result.

3D Scanning

DotProduct develops high performance, easy-to-use solutions for capturing 3D data. Their self-contained handheld 3D scanning products have revolutionized the 3D scanning industry since their introduction in 2013. With Dot3D Scan for Intel RealSense, they have developed a complete 3D capture and processing application for Windows devices equipped with Intel RealSense cameras. Features include accurate 3D tracking, instant 3D reconstruction, compressed 3D exports, compatibility with CAD workflows, precise 3D measurement, intuitive 3D cropping, and much more. For more information on DotProduct and Dot3D Scan, click the link below.

Learn more >

ImFusion’s RecFusion software is designed to create 3D models of your environment using several types of depth sensors, including the Intel RealSense D400 series. The reconstruction runs in real-time allowing you to directly see the model build up on screen. Several post-processing functions are included to clean up and improve the scans, for instance to prepare them for 3D printing. In the Pro version multiple sensors can be used simultaneously, which makes it an ideal choice for building fast turntable scanning systems. The 3D scanning functionality can also be used inside custom applications by utilizing the RecFusion SDK. Imfusion also offers consulting, research and development for advanced medical image processing and computer vision.

Learn more >

itSeez3D is working on the computer vision technology that turns mobile devices into powerful 3D scanners. They have developed a versatile mobile 3D scanning application that allows you to create high-resolution photorealistic 3D models of people's faces, bodies and objects. The scanner is used for a variety of applications, including entertainment, medical, fitness, retail and more. itSeez3D also licenses Scanner SDK to enable building end user applications with scanning capabilities.

Learn more >

Background segmentation

Personify is a team of video and AI specialists who harness machine learning technologies to help you create streaming, immersive video.  Their Presenter app uses deep learning and Dynamic Green Screen technology to digitally extract you from your background.  Professional grade results are achieved when paired with an Intel® RealSense™ depth camera.  Presenter works with popular video conferencing software such as WebEx, Zoom, Skype for Business, BlueJeans and more.

Learn more >

Digital Signage

Lumo Play is affordable software that can be used to make interactive floor and wall experiences for retail, education, and events. It works with any projector, TV, LED sign or touchscreen, allowing the use of hardware that best fits the project needs and budget. Lumo Play installs in minutes, includes hundreds of apps, and comes with code-free content creation tools for custom app creation. Try it free!

Learn more >

Digital Art

TouchDesigner is a node-based visual platform for creating digital art in interactive installations and live performances, and for building real-time applications to deploy in a variety of markets. Native support of Intel® RealSense™ T265 and D400 series cameras gives instant access to their data with a single node, no coding required. The Intel RealSense depth or tracking camera data is directly fed into TouchDesigner’s high performance GPU-based compositing and 3D engine where it can be analyzed, post-processed, exported and used for 3D texture mapping and visualization of 3D point cloud data. TouchDesigner’s extensive interoperability with other software and hardware further enables Intel RealSense devices to be used in an infinite number of creative ways by artists, designers, and programmers.

Learn more >

Eye tracking

GazeSense™ is commercial eye tracking software for Intel® RealSense™ cameras, enabling real-time gaze tracking towards objects in 3D. Without the need for glasses, objects of interest can be labeled in open space and the user’s attention towards those objects can be tracked in real time for natural human-machine interaction. Examples of applications can be found in social robotics, automotive, gaming, smart home, behavioral studies, healthcare, retail and advertising.

Learn more >

Gesture recognition and hand tracking

Gestoos software enables Intel® RealSense™ Depth Camera equipped devices to see and understand natural gestures and movements, opening a world of possibilities for people to interact with smart devices and environments. With machine-learning-powered shape recognition, Gestoos avoids occlusion issues, requires less processing power and allows local incremental learning for precision tracking and detection of any combination of shape and movement. Gestoos is operating system and hardware agnostic, allowing maximum flexibility for a variety of use cases. Sector specific Software Development Kits (SDKs) are available free of charge to help you explore integrating static and dynamic gestural interaction.

Learn more >

Hand tracking with high accuracy using Teleidoscope Skeletal Tracking. Teleidoscope Skeletal Tracking is built from the ground up to run on resource constrained devices and pairs well with Intel® RealSense™ Depth Cameras. Use the Unity or C++ SDKs in applications for robotics, augmented reality, and human computer interaction.

Learn more >

Machine Vision

EVT Eye Vision Technology GmbH specializes in machine vision software and solutions. Their EyeVision 3D Software provides a wide variety of tools for 3D evaluation, 3D matching, measurement and more. EyeVision 3D supports Intel® RealSense™ Depth Cameras and the software is designed to easily integrated directly with a robot for robot vision applications, as well as with a production process to perform such tasks as checking the fill level of a box and reading codes of the products in a box. EVT offers a free demo download, which allows you to test the full functionality, including the image capture from Intel® RealSense™ depth cameras.

Learn more >

SLAMcore produces real-time localization and mapping solutions for affordable hardware. Their multi-sensor algorithms provide reliable performance even in dynamic environments.
The SLAMcore SDK works straight out of the box with the Intel RealSense depth camera D435i and includes features such as lighting invariant 6DoF localization and global/local occupancy mapping.

Learn more >

Measurement

GPC specialize in 3D, AI and image analytics to solve real problems. With over 4 years of Intel® RealSense™ technology expertise and an extensive library of algorithms, GPC creates measurement-based innovations for the freight, logistics, healthcare, construction and highways industries. The freight application provides rapid, accurate measurement of irregular items from handheld or mounted Intel® RealSense™ depth cameras and the highway solution constantly measures and monitors road defects. Through APIs, software providers can easily integrate GPC technology.

Learn more >

People tracking

ENLITEON EDGE is a portable software platform that turns off-the-shelf Intel® RealSense™ depth cameras into state-of-the-art people counters/trackers for indoor and outdoor applications. The counting results are made available in cloud through a very simple real-time MQTT API or in convenient CSV log files. This data can then be easily fed into any third-party data analytics packages or dashboards. Typical applications are in retail, smart city, security and transportation.

Learn more >

Skeletal tracking

3DiVi Inc. creates algorithmic products for face and body recognition which are aimed at areas of AR, smart home, IoT, smart cars, digital health, biometrics, security and robotics. Their Nuitrack middleware is an industry leading 3D skeletal tracking solution, and the Nuitrack SDK for Intel RealSense D400 series depth cameras provides skeletal tracking, gesture recognition and face recognition for Windows and Linux platforms.

Learn more >

Cubemos is a software company focusing on computer vision, skeletal tracking and object recognition. The company uses cutting edge deep learning technology to enable real-time customer applications in the fields of sports-, health-, entertainment-, traffic- and livestock monitoring. Cubemos has end-to-end process knowhow for computer vision projects. This includes implementation for Windows and Linux as well as optimization for several processing platforms including Intel® Movidius™.

Learn more >

LIPS is a provider of AI-enabled 3D Sensing solutions. They create 3D sensing middleware and turnkey solutions to fulfill customer applications using Intel® RealSense™ Technology, including skeletal tracking, 3D scanning and object measurement.

Learn more >

Volumetric capture

Mimesys has developed a solution for real time immersive collaboration. Their technology uses the Intel® RealSense™ Depth Camera D415 to stream people over the internet as 3D representations of themselves for rich person to person communication. Mimesys is striving to offer remote discussions that rival the fidelity and effectiveness of face‑-to‑face interaction.

Learn more >

to receive updates about our latest blog posts and other news.

Let’s talk about how Intel RealSense depth sensing cameras can enhance your solution.

 

By submitting this form, you are confirming you are an adult 18 years or older and you agree to share your personal information with Intel to use for this business request. You also agree to subscribe to stay connected to the latest Intel technologies and industry trends by email and telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.

Scroll To Top

Stay Updated

Keep up to date with Intel® RealSense™ Technology: product updates, upcoming announcements, and events.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing-related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use

You are about to leave our website and switch to intel.com.
Click here to proceed

Stay Updated

Keep up to date with Intel® RealSense™ Technology: product updates, upcoming announcements, and events.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing-related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use