Dimensional weight software

Skip to content

Intel® RealSense™ Dimensional Weight Software

Measuring packages at the speed of light.

Build your own volumetric measurement solution for logistics and warehousing with one ready‑to‑use library for only $45 per year.

Fast

Measurement in less than 2 seconds.

Accurate

Build a Millimeter accurate system.

Flexible

Customize your system for many use cases.

l515l-icon

LiDAR

Leverages Intel RealSense LiDAR Camera L515.

Designed for Industry Standards

By combining the power of our proprietary volumetric measurement SDK with the award‑winning Intel RealSense LiDAR Camera L515, we’ve built a legal for trade ready highly accurate measurement platform.

Warehousing

Intel® RealSense™ DWS enhances billing accuracy, aids in warehouse space management, and increases workflow efficiencies through fast and accurate to‑the‑millimeter measurements.

Logistics

From small boxes to large pallets, our solution enables logistics companies to better manage their inventory and shipments.

From box to a full‑size pallet.

Intel® RealSense™ DWS measures boxes as small as 5 × 5 × 5 cm and up to full‑size pallets. Get the precision you need with dimensional measurements to the millimeter.

dws-measures-boxes-and-pallets-650px
Intel RealSense LiDAR Camera L515
Intel RealSense LiDAR Camera L515

Runs on the world’s smallest hi‑res LiDAR camera.

Runs on the world’s smallest high resolution LiDAR camera.

DWS is based on our L515 LiDAR camera, providing all the benefits of the hi‑res, light weight, low power and small form factor.

Less than

3.5W

Power Consumption

Up to

23M

Depth Points per Second

Approx.

100g

of Weight

See it in action.

Intel RealSense DWS Viewer is included with the software so you can experience the accuracy in action.

Seamless enterprise integration.

Start measuring boxes with two easy API calls, DWS takes care of the rest. Define and link the callback and call dws_start(). For more information check out the sample code.

Tech Specs

FeaturesUse environment:
Indoor

Operational mode:[1]
– Fixed/Static
– Moving/Mobile (coming soon)

Latency:
2 seconds
Based on:
Intel RealSense LiDAR Camera L515

Camera position:
Top and side view (90° to 45° relative to the top plane of the box)

Measurement objects:
– Cuboids
– Irregular objects (coming soon)
Range0.8 m to 4 m[2]Range A: 0.8-1.5 m
Range B: 0.8-2.5 m
Range C: 0.8-4 m (coming soon)
Measurement accuracy at range
(Max error d value)[3]
± 5 mm (A)
± 10 mm (B)
± 50 mm (C)
Supported box sizes[4] at range
(Depth × Width × Height, cm)
5 × 5 × 5 up to 90 × 80 × 50 (A)
10 × 10 × 10 up to 100 × 120 × 100 (B)
30 × 30 × 30 up to 150 × 200 × 200 (C)
Minimum requirementsOperating system
– Windows 10
– Android and Linux coming soon
Programming language
C / C++

[1] Operational mode: Fixed/Static means both camera and object are not in motion, while Moving/Mobile means that either the camera or the object is moving during the measurement operation.
[2] Distance between camera and floor. Minimum distance between the camera and object should be at least 0.7 m.
[3] Tested with wooden boxes on wooden floor with an 80% reflectivity. Accuracy may vary depending on materials.
[4] Measured box should be positioned within 80% of the camera's field of view.

Ready, Set, Try!

Try out the DWS beta today with a 30-day free trial. The full version of the Intel RealSense DWS in only $45 for a 1-year license.

Scroll To Top