Developers resources for stereo depth and tracking

Start building your own depth applications

It's easy to build the future with the open source Intel® RealSense™ SDK 2.0. Visit our GitHub page to get started, or scroll down for specific platform downloads.

September surprise offer. Just because.

For five days only from the 16th to the 20th of September, 10% off everything in the Intel RealSense Store.

Choose your platform to get started with Intel RealSense SDK 2.0

Linux

We provide our installation packages in dpkg format for Ubuntu 16.04/18.04 LTS

The Intel RealSense SDK 2.0 is cross-platform and operating system independent. In addition to the platforms above we also have installation guides for Jetson TX2, Raspberry Pi 3 and macOS.

firmware & updates

Download the latest firmware for Intel RealSense D400 series depth camera (Windows/Linux).

RECOMMENDED CONFIGURATIONS

The table below describes the best known configurations recommended for production use of the D400 series.

ComponentCurrent (Jun 2019)Feb 2019Oct 2018Jun 2018Feb 2018
Firmware5.11.6.2505.11.1.1005.10.65.9.13.05.9.2
SDK Build2.22.02.17.02.16.12.11.12.9.0
DMFT6.11.160.145.1.160.525.1.160.375.1.160.245.1.160.5
Dynamic Calibration2.6.8.02.6.8.02.6.4.02.6.4.02.5.2.0
DFU2.5.2.0: Windows
1.0.0: Linux
2.5.2.0: Windows
1.0.0: Linux
2.5.2.0: Windows
0.9.8: Linux
2.5.2.0: Windows
0.9.7 / Linux
0.9.7: Windows / Linux

Supported platforms and languages

Supported platforms and languages

Get your project off the ground quickly with help from our code examples and tutorials.

Tools

SDK tools help you harness your depth camera’s capabilities.

Quickly access your Intel RealSense depth camera to view the depth stream, visualize point clouds, record and playback streams, configure your camera settings and more.

Download User's guide

sdk_DT_viewer_640
sdk_DT_depth_tool

Depth Quality Tool

Test the camera’s depth quality, including: standard deviation from plane fit, normalized RMS, the subpixel accuracy, distance accuracy and fill rate.

Device firmware update tool

Update to the latest firmware with Firmware Update Tool. Now part of SDK.

Learn more

Device FrimWare Update tool

to receive updates about our latest blog posts and other news.

We're here to help

Let’s talk about how Intel RealSense depth sensing cameras can enhance your solution.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing‑related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.

You are about to leave our website and switch to intel.com.
Click here to proceed

Stay updated

Keep up to date with Intel® RealSense™ Technology: product updates, upcoming announcements, and events.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing-related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.