Compare depth cameras

Compare cameras

Contrast and compare our full lineup of quality computer vision devices.

$589 $399 $329 / $289 $259
Use Environment:
Indoor
Use Environment:
Indoor/Outdoor
Use Environment:
Indoor/Outdoor
Use Environment:
Indoor/Outdoor
Depth Technology
LiDAR
Depth Technology
Stereoscopic
Depth Technology
Stereoscopic
Depth Technology
Stereoscopic
Technology
Laser Scanning
Image Sensor Technology
Global Shutter
Image Sensor Technology
Global Shutter
Image Sensor Technology
Rolling Shutter
Depth FOV (H × V)
70° × 55°1
Depth FOV (H × V)
87° × 58°1
Depth FOV (H × V)
87° × 58°1
Depth FOV (H × V)
65° × 40°1
Depth Resolution
Up to 1024 × 768
Depth Resolution
Up to 1280 × 720
Depth Resolution
Up to 1280 × 720
Depth Resolution
Up to 1280 × 720
Depth Accuracy
~5 mm to ~14 mm thru 9 m2
Depth Accuracy
<2% at 4 m2
Depth Accuracy
<2% at 2 m2
Depth Accuracy
<2% at 2 m2
Depth Frame Rate
30 fps
Depth Frame Rate
Up to 90 fps
Depth Frame Rate
Up to 90 fps
Depth Frame Rate
Up to 90 fps
RGB Sensor Technology
Rolling Shutter
RGB Sensor Technology
Global Shutter
RGB Sensor Technology
Rolling Shutter
RGB Sensor Technology
Rolling Shutter
RGB Sensor Resolution
2 MP
RGB Sensor Resolution
1 MP
RGB Sensor Resolution
2 MP
RGB Sensor Resolution
2 MP
RGB Frame Rate and Resolution
1920 × 1080 at 30 fps
RGB Frame Rate and Resolution
1280 × 800 at 30 fps
RGB Frame Rate and Resolution
1920 × 1080 at 30 fps
RGB Frame Rate and Resolution
1920 × 1080 at 30 fps
RGB Sensor FOV (H × V)
70° × 43°1
RGB Sensor FOV (H × V)
90° × 65°1
RGB Sensor FOV (H × V)
69° × 42°1
RGB Sensor FOV (H × V)
69° × 42°1
Inertial Measurement Unit
Yes
Inertial Measurement Unit
Yes
Inertial Measurement Unit
Yes/—
Inertial Measurement Unit
Minimum Depth Distance (Min-Z) at Max Resolution:
~25 cm
Minimum Depth Distance (Min-Z) at Max Resolution:
~52 cm
Minimum Depth Distance (Min-Z) at Max Resolution:
~28 cm
Minimum Depth Distance (Min-Z) at Max Resolution:
~45 cm
Ideal Range:
.25 m to 9 m3
(Range affected by reflectivity)
Ideal Range:
.6 m to 6 m
Ideal Range:
.3 m to 3 m
Ideal Range:
.5 m to 3 m
Main components:
Intel® RealSense™ Vision ASIC
MEMS Mirror
Main components:
Intel® RealSense™ Vision Processor D4
Intel® RealSense™ depth module D450
Main components:
Intel® RealSense™ Vision Processor D4
Intel® RealSense™ depth module D430
Main components:
Intel® RealSense™ Vision Processor D4
Intel® RealSense™ depth module D415
Dimensions (Diameter × H):
61 mm × 26 mm
Dimensions (L × D × H):
124 mm × 26 mm × 29 mm
Dimensions (L × D × H):
90 mm × 25 mm × 25 mm
Dimensions (L × D × H):
99 mm × 20 mm × 23 mm
Connectors:
USB‑C* 3.1 Gen 1*
Connectors:
USB‑C* 3.1 Gen 1*
Connectors:
USB‑C* 3.1 Gen 1*
Connectors:
USB‑C* 3.1 Gen 1*
Mounting Mechanism:
– One 1/4‑20 UNC thread mounting point
– Two M3 thread mounting points
– Tripod
Mounting Mechanism:
– One 1/4‑20 UNC thread mounting point
– Two M4 thread mounting points
– Tripod
Mounting Mechanism:
– One 1/4‑20 UNC thread mounting point
– Two M3 thread mounting points
– Tripod
Mounting Mechanism:
– One 1/4‑20 UNC thread mounting point
– Two M3 thread mounting points
– Tripod
Buy Buy Buy Buy

1 FOV (H×V) is measured +/-3° of stated value
2 Z-accuracy as measured as out of the factory
9 m at 10% ROI with 95% target reflectivity

 

Choosing an Intel® RealSense™ device

Choosing the right Intel RealSense device for your vision project is critical, so let’s look at some of the key similarities and differences between the products.

Let’s talk about how Intel RealSense computer vision products can enhance your solution.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to share your personal information with Intel to use for this business request. You also agree to subscribe to stay connected to the latest Intel technologies and industry trends by email and telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.