Coded light

CODED LIGHT

Our Coded light cameras are designed for short range indoor applications. Coded light offers affordable depth calculations with our onboard 3D imaging ASIC. Coded light projects a known pattern onto a scene and evaluates how this pattern deforms on surfaces. These patterns also vary over time, enabling finer detail to be composited from multiple depth images. Through deformation analysis, vision systems calculate the depth and surface information of objects. Applications include: face analytics and tracking, scanning and mapping, scene segmentation, hand and finger tracking and desktop augmented reality.

September surprise offer. Just because.

For five days only from the 16th to the 20th of September, 10% off everything in the Intel RealSense Store.

Coded light solutions

Coded Light SR305

Depth Camera SR305

Designed for short range gesture recognition and control, Intel® RealSense™ depth camera SR305 is an excellent affordable way to get started with depth development. Optimized for indoor and short range usage, the SR305 supports our latest Intel® RealSense™ SDK 2.0.

Learn more Buy

Depth Module SR300

The Intel® RealSense™ depth module SR300 is a subassembly product built on a short-range, coded light 3D imaging system.

Contact us

Coded light depth module SR300

Tech Specs

FeaturesUse Environment:
Indoor

Image Sensor Technology:
Rolling shutter
Maximum Range:
Approx. 0.2 m to 1.5 m (software optimized in this range)

Microphone (peripheral only): Dual-array microphones
DepthDepth Technology:
Coded light

Depth Field of View (FOV):
85.2° x 58° (+/-3°)

Infrared (IR):
Laser Projector System
Output Resolution & Frame Rate:
Up to 60FPS Depth at 640×480 (VGA)
Up to 30FPS Color at 1920×1080 (FHD)
Up to 200FPS Infrared at 640×480 (VGA)

Texture mapping of depth to color
CompatibilitySupported operating system:
Windows 10®
Recommended CPU:
6th generation Intel® processor or newer
Major ComponentsOnboard imaging:
ASIC
PhysicalForm Factor:
Module/Camera Peripheral

Connectors:
USB 3.0
Width x Height:
110 mm x 12.6 mm

Maximum thickness:
4.1 mm (3.8-4.1 mm)

Features & Applications

With a broad range of 3D mode configurations and synchronization capabilities, the SR300 provides an optimal solution for a wide range of 3D imaging applications — particularly facial recognition.

3D Image Capture & Segmentation

The Intel® RealSense™ camera SR300 is ideal for digital home assistant‑like products that incorporate photo capabilities.

3D Image Capture & Segmentation

The Intel® RealSense™ camera SR300 is ideal for digital home assistant‑like products that incorporate photo capabilities.

Gesture control

Built for gesture recognition and control, the Intel® RealSense™ camera SR300 enables interaction with both flat and multi‑dimensional displays.

Gesture control

Built for gesture recognition and control, the Intel® RealSense™ camera SR300 enables interaction with both flat and multi‑dimensional displays.

Start developing with Intel RealSense SDK 2.0

Our open‑source SDK 2.0 offers a variety of wrappers supporting popular programming languages and platforms.

Where to Buy

Intel RealSense products are available at these retailers:

to receive updates about our latest blog posts and other news.

We're here to help

Let’s talk about how Intel RealSense depth sensing cameras can enhance your solution.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing‑related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.

You are about to leave our website and switch to intel.com.
Click here to proceed

Stay updated

Keep up to date with Intel® RealSense™ Technology: product updates, upcoming announcements, and events.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing-related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.