CES 2021. Computer vision comes into focus. Live Intel RealSense Event. Register today!

CES 2021

January 12-13, 2021

Computer vision comes into focus.

Get the latest news about Intel® RealSense™ technology, and find out what's next in the exciting world of computer vision.

Intel® RealSense™ ID.

Be the first to see a live demo of the NEW Intel® RealSense™ ID face authentication solution and speak with the experts about it.

This is a live event that requires registration.

welcome_depth_camera_d455-realsense

Stereo Technology

In this session, explore the latest in stereo depth innovation and see a live demo of the upcoming Intel RealSense Touchless Control Software.

This is a live event that requires registration.

LiDAR Technology

Talk LiDAR and depth with our in-house experts and see a live demo with the Intel RealSense LiDAR camera L515 and dimensional weight software.

This is a live event that requires registration.

The most comprehensive computer vision portfolio on the market.

L515
Intel RealSense LiDAR Camera L515
Depth FOV 70° × 55°
Range .25 m to 9 m
Rolling Shutter RGB
D455
Intel RealSense Depth Camera D455
Depth FOV 86° × 57°
Range .4 m to 20 m
Global Shutter RGB and Depth
D435i
Intel RealSense Depth Camera D435i
Depth FOV 85° x 58°
Range .11 m to 10 m
Global Shutter
D435
Intel RealSense Depth Camera D435
Depth FOV 85° x 58°
Range .11 m to 10 m
Global Shutter
D415
Intel RealSense Depth Camera D415
Depth FOV 65° x 40°
Range .16 m to 10 m
Rolling Shutter

Start developing with Intel RealSense SDK 2.0

Our open‑source SDK 2.0 offers a variety of operating systems including Windows, Linux, Android and macOS. Additionally we offer wrappers supporting popular programming languages and platforms.

Intel RealSense technology in action.

Get the latest computer vision news

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing-related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use.

Talk to sales

Let’s talk about how Intel RealSense depth sensing cameras can enhance your solution.

Stay Updated

Keep up to date with Intel® RealSense™ Technology: product updates, upcoming announcements, and events.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing-related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use

You are about to leave our website and switch to intel.com.
Click here to proceed

Stay Updated

Keep up to date with Intel® RealSense™ Technology: product updates, upcoming announcements, and events.

By submitting this form, you are confirming you are an adult 18 years or older and you agree to Intel contacting you with marketing-related emails or by telephone. You may unsubscribe at any time. Intel’s web sites and communications are subject to our Privacy Notice and Terms of Use